1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Height And Weight Scale DST-210S

HEIGHT WEIGHT SCALE

Digital Height And Weight Scale DST-210S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By using the optional dedicated seated height chair, it can be quickly changed to a seat height scale.
· Can be used with both an AC adapter or batteries (C batteries × 4) as a power supply.
· Tare weight measurements possible (weight measurements can be performed by subtracting the weight of clothing, etc., beforehand using a "zero-set" function).
· With handheld switch that can temporarily hold display values.
· Measurement results can be output to a dedicated desktop printer using two modes; "Group examination" and "Individual obesity examination".
· Measurement results can be output directly to a personal computer.
* Printer and cable are sold separately.
Sold only with verification provided. Please notify regarding the region of use when ordering.

 
Part Number
DST-210S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

HEIGHT WEIGHT SCALE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Minimum Display(g) 100
Dry Cell Battery Compatible Available PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function None