1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZV 25-Wide

CONVEX

ZV 25-Wide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 856.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· JIS1 Class (metric scale only)
· Scales on both sides
· 455‑mm-pitch stud marks
· Includes a large belt clip
· 4-point rivet
· Double brake
· Shock absorber
· Tape material: steel
· Spring material: steel
· Case material: ABS resin

Part Number
ZV25-55MT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 856.04

CONVEX 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Color Metal
JAN Code 4954183162122 Trusco Code 778-3264 Tape material Steel
Spring material Steel Scale Specification Metric Weight(g) 290
455 mm pitch display Yes Shock absorber Yes

Please check the type/dimensions/specifications of the part ZV25-55MT in the ZV 25-Wide series.