1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Release Bar Clamp

Quick Release Bar Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,519.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Quick, single action strong clamping (200 kg)
· Robust metal body
· Carpentry work (fittings, furniture, hobby work)
· Construction work, 2 × 4 construction, metal machining
· Robust metal bar that does not bend easily

Part Number
QLC-150
QLC-200
QLC-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Dimensions
(mm)
JAN Code Mass
(g)

฿ 1,519.89

KDS MEASURING TOOL 1 Piece(s) 7 Day(s) 270 × 1204954183162979588

฿ 1,627.54

KDS MEASURING TOOL 1 Piece(s) 11 Day(s) 320 × 1204954183162986621

฿ 1,740.92

KDS MEASURING TOOL 1 Piece(s) 11 Day(s) 420 × 1204954183162993700

Loading...

  1. 1

Basic Information

Max. Tightening Force(kg) 200 Jaw Depth(mm) 95