1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Hold-Down Clamp

Metal Hold-Down Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,851.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Strong clamping force (350 kg) using small strokes
· Carpentry work (fittings, furniture, hobby work)
· Construction work, 2 × 4 construction, metal machining
· Robust metal bar that does not bend easily
· Clamping force adjust screw
· Single-action clamping and release

Part Number
MWB-150
MWB-300
MWB-450
MWB-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Dimensions
(mm)
JAN Code Mass
(g)

฿ 1,851.88

KDS MEASURING TOOL 1 Piece(s) 11 Day(s) 425 × 1054954183161736990

฿ 2,096.11

KDS MEASURING TOOL 1 Piece(s) 11 Day(s) 565 × 10549541831617431,150

฿ 2,340.35

KDS MEASURING TOOL 1 Piece(s) 11 Day(s) 715 × 10549541831617501,290

฿ 2,575.53

KDS MEASURING TOOL 1 Piece(s) 11 Day(s) 865 × 10549541831617671,450

Loading...

  1. 1

Basic Information

Max. Tightening Force(kg) 350 Jaw Depth(mm) 85