(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers With H&H Groove (HWP-06)

Water Pump Pliers With H&H Groove (HWP-06)

You can add up to 6 items to the comparison list.

Loading...

Specifications of HWP-06

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
Part Number
HWP-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 614.10

HAH HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250

Product Description

H&H HAND TOOLS are manufactured at a JIS standard (Japanese Industrial Standard) certified factory.
· Vinyl grips that are easy on hands
· Opening 5 stage adjustment, maximum 47 mm

Specifications of HWP-06

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
Part Number
HWP-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 614.10

HAH HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1