1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotary File With Hexagonal Shaft (Cutting Grain)

Rotary File With Hexagonal Shaft (Cutting Grain)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 384.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use with an electric drill with flexible shaft.
    Use at a less than 5,000 rpm.

Product Description

· Effective for woodworking and working on light metals. (Not for use with materials that have been heat-treated.)

Part Number
NB6-01
NB6-02
NB6-03
NB6-04
NB6-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 384.31

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

฿ 384.31

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

฿ 384.31

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

฿ 397.12

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

฿ 384.31

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Products Roughness of grain Not applicable Single Product Set Product Packed Goods
Shaft Diameter(mm) 6.35‑mm Hexagonal Shaft (Impact-Supporting Shaft) Grain type Cutting grain Material High-grade carbon tool steel