(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coarse grinding for a beautiful finish.
· Effective for woodworking and working on light metals. (Not for use with materials that have been heat-treated).
* Use with an electric drill with flexible shaft.
* Use at a less than 10,000 rpm.
Part Number |
---|
NB-01 |
NB-02 |
NB-03 |
NB-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 314.76 | HAH GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | ||
฿ 320.81 | HAH GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | ||
฿ 320.81 | HAH GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | ||
฿ 314.76 | HAH GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) |
Loading...
Type | Other Related Products | Roughness of grain | Not applicable | Single Product Set Product | Packed Goods |
---|---|---|---|---|---|
Outer Diameter(mm) | 14 | Blade Length(mm) | 35 | Shaft Diameter(mm) | 6 |
Grain type | Cutting grain | Material | High-grade carbon tool steel |
How can we improve?
How can we improve?