1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grinding Stone With Shaft (WA Flat-Type)

HAH GRINDING/FINISHING

Grinding Stone With Shaft (WA Flat-Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 127.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A flat disk-shaped mounted point that is suitable for grinding difficult-to-cut materials such as stainless steel, general metals, and hardened steel.

Part Number
WA-27H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 127.91

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 60 Shaft Diameter(mm) 6
Grindstone section external diameter(mm) 32 Grindstone section length(mm) 10