1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grinding Stone With Shaft (WA Tongari-Type)

HAH GRINDING/FINISHING

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 130.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For grinding hard-to-cut material such as stainless steel, general steel and hardened steel

Part Number
WA-29H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 130.33

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 60 Shaft Diameter(mm) 6
Grindstone section external diameter(mm) 16 Grindstone section length(mm) 32