1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oilless Mini Compressor

HAH PNEUMATIC TOOL

Oilless Mini Compressor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,714.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· This oilless compressor requires no troublesome lubrication or oil changes.
· Includes discharge pressure adjustment function.
· Ideal for hobby and leisure applications such as air brushing as well as pumping tires and rubber boats.

Part Number
HMAC50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,714.71

HAH PNEUMATIC TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Rated voltage(V) 100 (50/60 Hz) Rated power consumption(W) 180 Maximum pressure(MPa) 1 (approx. 10 kg/cm2)
Rated pressure(MPa) 0.8 (approx. 8 kg/cm2) Rated operational time(min) 15 Main body size (H × W × D)(mm) 200 × 360 × 145
Air discharge volume set pressure(Liters / minute) 0.2 MPa-30/31, 0.3 MPa-28/28.5, 0.4 MPa-25/25.5, 0.5 MPa-22/22, 0.6 MPa-20/20, 0.7 MPa-18/18, 0.8 MPa-16/16 Weight(kg) 3.77

Please check the type/dimensions/specifications of the part HMAC50 in the Oilless Mini Compressor series.