(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Superior polishing power.
· Polishing power does not change when used together with water and detergent.
· The thickness and size is different from regular Fabron, shaping to the hand more easily for improved convenience.
[Applications]
· Substrate polishing before painting.
· Coarser hairline.
· Removing stubborn rust areas.
Sheet Model | Non Woven Fabric (Nylon) | Particle Size(#) | 120 | Width(mm) | 70 |
---|---|---|---|---|---|
Length(mm) | 110 | Color | Black | Material | Abrasive: Alundum abrasive grain (A) |
How can we improve?
How can we improve?