1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Shank Concrete Drill Set (with Case)

DRILLS FOR CONCRETE

Hexagon Shank Concrete Drill Set (with Case)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,679.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please always wear protective glasses when working. Avoid wearing gloves when working. They may get caught in the mechanism. Cannot be used to drill heat-treated iron plates. Note that applying too much impact can cause blade tip damage. When machining small items, tightly secure them with vise pliers etc. to perform the work.

Product Description

[Features]
· Convenient for carrying. Does not separate.
· The blade tip has a unique brazed carbide tip, maintaining excellent cutting quality.
· The hexagon shank shaft can be mounted onto an impact driver with a single action.
[Applications]
· Optimal for drilling work in mortar, block, brick and gypsum board.
[Materials]
· Carbide tip shaft: SCM435; Shank: S45C

Part Number
ECD-2560S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,679.26

DRILLS FOR CONCRETE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Effective Length(mm) 52, 52, 52, 52, 52, 52, 56, 56, 71, 71 Overall Length(mm) 100, 100, 100, 100, 100, 100, 108, 108, 123, 123 Nominal dimension(mm) 2.5, 3.0, 3.2, 3.4, 3.5, 4.0, 4.3, 4.5, 5.0, 6.0
Drill groove length(mm) 30, 33, 36, 39, 39, 43, 47, 47, 52, 57 TRUSCO Cord 722-6454 JAN code 4975180886743
Features Case dimensions (mm) (width × height × depth): 195 × 40 × 110 Set contents ECD-2.5, 3.0, 3.2, 3.4, 3.5, 4.0, 4.3, 4.5, 5.0, 6.0

Please check the type/dimensions/specifications of the part ECD-2560S in the Hexagon Shank Concrete Drill Set (with Case) series.