1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SEC-Wave Multi-Functional Tip For WMM2000E/EL/ELH/EXLH【10 Pieces Per Package】

CUTTING TOOLS

SEC-Wave Multi-Functional Tip For WMM2000E/EL/ELH/EXLH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This multi-function type cutter with a handle allows various machining operations with a single tool.
[Applications]
Grooving, shoulder milling, ramping, pocket milling, drilling, helical milling, etc.

Part Number
APMT103508PDER-H-ACZ330
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,500.00

CUTTING TOOLS 1 Pack(s)

10 Pieces Per Package

16 Day(s) 10

Loading...

  1. 1
 

Basic Information

Shape (initial letter of model number) A (85° parallelogram) Clearance angle P (11°) Work material Steel
Material type CVD coating Material type model ACZ330 Compatible Machining General cutting
Corner R 0.8mm Thickness(mm) 3.5 Applicable Cutter WMM2000E/EL/ELH/EXLH Type
Flat cutting blade clearance angle 15° Blade tip shape Round honing Blade Length 10mm
Fig 1 Application Reinforced cutting edge Selfishly Right handed
Cutting Angle 90°

Please check the type/dimensions/specifications of the part APMT103508PDER-H-ACZ330 in the SEC-Wave Multi-Functional Tip For WMM2000E/EL/ELH/EXLH series.