No. 5 Spindle

Brand :
UHT
Caution
Product Description
[Features]
· The size of the spindle can be adjusted using a Schaublin collet.
· Includes a 6‑mm collet as standard.
· Sizes from 0.5 mm and up can be used by replacing the collet.
· Provides outstanding accuracy compared with the No. 1 Spindle. The runout at the collet attachment site is 0.