1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2LOCK Milling Chuck for High Speed Rotation

NKS MILLING CHUCKS

2LOCK Milling Chuck for High Speed Rotation
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,265.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used as a 2-sided restraint tool with the BT 2-sided restraint spindle. Can be used as a BT tool with the standard BT spindle.

Part Number
NBT30-C32-100G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,265.45

NKS MILLING CHUCKS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types BT30 Tool Type end mill
Retainable blade diameter(mm) 32 Chuck Type Straight collet Holder Length L(mm) 100
Maximum Allowable Rotational Speed(min-1) 10,000 Outer Diameter(mm) 62 Applicable Collet CCK32, CCNK32, KM32, NK32
Weight(kg) 1.5