1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tool Reel

EKG AIR TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,056.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large hose internal diameter of ø10 mm that resolves air tool insufficient flow.
· Equipped with ratchet mechanism enabling stopping part way through a stroke.
* Ratchet operation is turned ON/OFF using a knob.
· Being equipped with a fall prevention mechanism, falling of the air tool is prevented even in the event that the spring breaks.
· Equipped with a swivel joint so mounting the tool is easy.

Part Number
ATR-5-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,056.46

EKG AIR TOOLS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Stroke(m) 2 Hose Inner Dia.(mm) 10 Trusco Code 541-5969
Maximum tensile force(N) 49 Mass(g) 4,200 Specification Fall prevention device, PTF125 and carabiner compatible, ratchet mechanism