1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Nipper Standard Blades for Metal (Standard)

Air Nipper Standard Blades for Metal (Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,651.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade sold separately. Be careful as it features both regular and reverse blades.

Product Description

[Features]
· AS: Standard type. General blades used for cutting copper wire, steel wire, etc.
· HS: Improved durability with brazed high-speed steel.

Part Number
N5AS
N7HS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDepth
(mm)
Height
(mm)
Applicable type Mass
(g)
A Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
F dimension
(mm)
Material

฿ 1,651.06

VSL PNEUMATIC TOOL PART 1 Piece(s) 20 Day(s) 647GT-NS5/N5/NR54024251210.5Special alloy steel

฿ 3,502.46

VSL PNEUMATIC TOOL PART 1 Piece(s) 20 Day(s) 819GT-NS7/N7/NR780273013.512.5With high-speed steel tip

Loading...

  1. 1

Basic Information

Product Type Replacement Blade E Dimensions(mm) 4