1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Nipper Standard Blades for Plastic

VSL PNEUMATIC TOOL PART

Air Nipper Standard Blades for Plastic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,569.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade sold separately. Be careful as it features both regular and reverse blades.

Product Description

[Features]
· Standard blades used to cut plastic.
· A broad, gentle curve is provided in the cross section for gate processing in which the cut end must not be left. (Curved cutting edge)

Part Number
N10LAP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,569.59

VSL PNEUMATIC TOOL PART 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Cutting Capacity (ABS Resin)(mm) 5 Depth(mm) 89
Height(mm) 12 Applicable type GT-NS10L/NR10L Mass(g) 120
A Dimension(mm) 35 C Dimension(mm) 15 D Dimension(mm) 16
F dimension(mm) 15 Material Special alloy steel

Please check the type/dimensions/specifications of the part N10LAP in the Air Nipper Standard Blades for Plastic series.