1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blades for Slide-Off Air Nippers Horizontal-Type (Lift Blades for Plastic)

VSL PNEUMATIC TOOL PART

Blades for Slide-Off Air Nippers Horizontal-Type (Lift Blades for Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,131.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for batch processing of three-dimensional gates such as ride gates.

Blades For Horizontal Type Slide-Off Air Nippers (Lift Blades For Plastic): related images

Part Number
NY15AD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,131.44

VSL PNEUMATIC TOOL PART 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Cutting Capacity (ABS Resin)(mm) 8 Depth(mm) 68
Height(mm) 8.2 Trusco Code 810-6849 Applicable type GT-NY15(-4)/NF15
Mass(g) 45 A Dimension(mm) 30 D Dimension(mm) d1: 3, d2: 4.7
F dimension(mm) 7 G dimension(mm) 14 Material Special alloy steel

Please check the type/dimensions/specifications of the part NY15AD in the Blades for Slide-Off Air Nippers Horizontal-Type (Lift Blades for Plastic) series.