1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blades for Slide-Off Air Nipper Vertical-type (Straight Blades for Plastic)

Blades for Slide-Off Air Nipper Vertical-type (Straight Blades for Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,662.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AJ: Vertical blades with an unbeveled cutting edge. Cuts at a right angle to the gate

Part Number
NT03AJ
NT10AJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Depth
(mm)
Height
(mm)
Applicable type Mass
(g)
A Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)

฿ 2,662.67

VSL PNEUMATIC TOOL PART 1 Piece(s) 20 Day(s) 3597GT-NT03 model2024411

฿ 2,959.71

VSL PNEUMATIC TOOL PART 1 Piece(s) 19 Day(s) 7829GT-NT10 model6235617

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Detailed type Vertical blade Material Special alloy steel