(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made-to-order blades provide solutions for a virtually unlimited range of needs. Results in safer and more efficient working conditions, and less fatigue for the operator.
· With safety air cock
Product Type | Air Nipper | Cutting Capacity (Iron Wire)(mm) | 4.5 | Cutting Capacity (Copper Wire)(mm) | 5.5 |
---|---|---|---|---|---|
Air Consumption Amount(cm³/count) | 1,170 | Operating Air Pressure(Mpa) | 0.5 to 0.6 | Width(mm) | ø75 |
Depth(mm) | 237 | Hose I.D.(mm) | 5 | Mass(g) | 1,220 |
C Dimension(mm) | 25.2 | D Dimension(mm) | 43 | Handle female thread diameter | Rc1/4 |
Air inlet thread diameter | Rc1/4 | Hose fitting | Rc1/4 |
Please check the type/dimensions/specifications of the part GT-N50 in the Hand Held Air Nippers series.
How can we improve?
How can we improve?