1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Air Nipper

Square Air Nipper
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 8,042.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade sold separately. Be careful as it features both regular and reverse blades.

Product Description

[Features]
· For gate-cutting of resin molded products and for various wire cutting in automatic welding machines, wire winding machines, etc.
· A wide variety of blades can be equipped.
· The position of the air intake port can be adjusted by 180 degrees.
· Two air intake ports are provided which can be switched freely to match the mounting position of the main body.

Part Number
GT-NS5
GT-NS10L
GT-NS20H-1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Capability (Soft Resin) φ
(mm)
Capability (Hard Resin) φ
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
F dimension
(mm)
G dimension
(mm)
H Dimension
(mm)
I dimension
(mm)
J Dimension
(mm)
K Dimension
(mm)

฿ 8,042.00

VSL PNEUMATIC TOOL 1 Piece(s) 20 Day(s) 0.51640.4 to 0.52.0-3094301353024M4 depth 1020M3 depth 51419723

฿ 9,251.23

VSL PNEUMATIC TOOL 1 Piece(s) 20 Day(s) 1.21.81160.4 to 0.64.02.636113362153028M4 depth 1024M4 depth 5.518231226

฿ 15,197.40

฿ 11,752.15

VSL PNEUMATIC TOOL 1 Piece(s) 20 Day(s) 22.62300.5 to 0.67.05.045129454554036M5 depth 1230M4 depth 719241226

Loading...

  1. 1

Basic Information

Product Type Air Nipper Hose I.D.(mm) 5 Air inlet thread diameter Rc 1/8