1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Blades for Slide-Off Air Nipper Vertical-type (Lift Blades for Plastic)

VSL PNEUMATIC TOOL

Blades for Slide-Off Air Nipper Vertical-type (Lift Blades for Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,412.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for batch processing of three-dimensional gates such as ride gates.

Part Number
NT20AD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,412.86

VSL PNEUMATIC TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Cutting Capacity (ABS Resin)(mm) 9 Depth(mm) 103
Height(mm) 12 Applicable type GT-NT20 model Mass(g) 141
A Dimension(mm) 46 D Dimension(mm) d1: 6, d2: 7 F dimension(mm) 9
G dimension(mm) 24.5 Material Special alloy steel

Please check the type/dimensions/specifications of the part NT20AD in the Blades for Slide-Off Air Nipper Vertical-type (Lift Blades for Plastic) series.