1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

GT-NY03G/10G Slide-Off Air Nippers Horizontal-Type

GT-NY03G/10G Slide-Off Air Nippers Horizontal-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,642.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade sold separately. Be careful as it features both regular and reverse blades.

Product Description

[Features]
· The patented v-groove slide base ensures smooth, constant, stable positioning.
· Not subject to inclined loads, and achieves high precision gate cutting performance.

Part Number
GT-NY03GR
GT-NY10GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Amount
(cm³/count)
Capability (Soft Resin) φ
(mm)
Capability (Hard Resin) φ
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
A Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
H Dimension
(mm)
J Dimension
(mm)
K Dimension
(mm)

฿ 10,642.69

VSL PNEUMATIC TOOL 1 Piece(s) 20 Day(s) 372.01.31974.546.5810-68861608.629.530-3021

฿ 11,226.67

NIPPA (PNEUMATIC TOOL) 1 Piece(s) 20 Day(s) 683.52.32882.654-2758.829.635206524

Loading...

  1. 1

Basic Information

Product Type Air Nipper Operating Air Pressure(Mpa) 0.4 to 0.5 Detailed type Push type
Specification and Size of Hose Mounting Opening With hose nipple, internal diameter of hose ø2.5 mm I dimension(mm) M4 Slide Direction and Range(mm) Push 0 to 3
L dimension(mm) 1.6 M dimension(mm) 7.5