(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
250-2-100 |
250-2-150 |
250-6-100 |
250-6-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 317.72 |
VSL1 DRIVER | 1 Piece(s) | 1 Day(s) | Phillips (+) | No.2 | - | 200 | ||
฿ 336.18 |
VSL1 DRIVER | 1 Piece(s) | 1 Day(s) | Phillips (+) | No.2 | - | 250 | ||
฿ 317.72 |
VSL1 DRIVER | 1 Piece(s) | 1 Day(s) | Flathead (-) | - | 6 | 200 | ||
฿ 336.18 |
VSL1 DRIVER | 1 Piece(s) | 1 Day(s) | Flathead (-) | - | 6 | 250 |
[Features]
· Features a built-in non-conducting ceramic ball.
· Uses Zirconia ceramic; a material which has the highest rigidity and abrasion resistance among all ceramics.
· A large nut that can be hit with a hammer.
· The tip has been treated with high precision black point processing (strengthening treatment.)
Part Number |
---|
250-2-100 |
250-2-150 |
250-6-100 |
250-6-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 317.72 |
VSL1 DRIVER | 1 Piece(s) | 1 Day(s) | Phillips (+) | No.2 | - | 200 | ||
฿ 336.18 |
VSL1 DRIVER | 1 Piece(s) | 1 Day(s) | Phillips (+) | No.2 | - | 250 | ||
฿ 317.72 |
VSL1 DRIVER | 1 Piece(s) | 1 Day(s) | Flathead (-) | - | 6 | 200 | ||
฿ 336.18 |
VSL1 DRIVER | 1 Piece(s) | 1 Day(s) | Flathead (-) | - | 6 | 250 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?