(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
570-1-25 |
570-6-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 |
---|---|---|---|---|---|---|---|---|
฿ 107.91 |
CRYSTALINE SCREWDRIVER | 1 Piece(s) | 1 Day(s) | Phillips (+) | No.1 | - | ||
฿ 107.91 |
CRYSTALINE SCREWDRIVER | 1 Piece(s) | 1 Day(s) | Flathead (-) | - | 6 |
[Features]
· The shank and the grip can be separated. Sort and recycle.
· The unique shape of the grip fits well in your palm and allows you to reliably transmit torque.
· A stubby type, ideal for tight spaces.
Part Number |
---|
570-1-25 |
570-6-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 |
---|---|---|---|---|---|---|---|---|
฿ 107.91 |
CRYSTALINE SCREWDRIVER | 1 Piece(s) | 1 Day(s) | Phillips (+) | No.1 | - | ||
฿ 107.91 |
CRYSTALINE SCREWDRIVER | 1 Piece(s) | 1 Day(s) | Flathead (-) | - | 6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?