(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B5400TXT5 |
B5400TXT6 |
B5400TXT7 |
B5400TXT8 |
B5400TXT9 |
B5400TXT30 |
B5400TXT40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type Complement | Blade Tip (mm) |
Overall Length (mm) |
Shaft Diameter (mm) |
JAN Code | Handle diameter (mm) |
Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 218.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | - | Outer diameter 1.37 | 155 | 2.5 | 4907587078537 | 17 | Blade tip: T5 | ||
฿ 218.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | - | Outer diameter 1.65 | 155 | 2.5 | 4907587078544 | 17 | Blade tip: T6 | ||
฿ 213.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 1.97 | 155 | 2.5 | 4907587078551 | 17 | Blade tip: T7H | ||
฿ 213.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 2.3 | 155 | 3 | 4907587078568 | 17 | Blade tip: T8H | ||
฿ 213.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 2.48 | 155 | 3 | 4907587078575 | 17 | Blade tip: T9H | ||
฿ 320.00 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 5.49 | 235 | 6 | 4907587078636 | 35.6 | Blade tip: T30H | ||
฿ 348.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 6.6 | 235 | 7 | 4907587078643 | 35.6 | Blade tip: T40H |
[Features]
· The shank is made of chrome vanadium steel and is fully quenched. Champagne gold plated for maintaining blade tip precision.
· An ergonomically designed handle made from acetate resin.
· Can be used with tamper-proof screws (excluding T5 and T6)
Part Number |
---|
B5400TXT5 |
B5400TXT6 |
B5400TXT7 |
B5400TXT8 |
B5400TXT9 |
B5400TXT30 |
B5400TXT40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type Complement | Blade Tip (mm) |
Overall Length (mm) |
Shaft Diameter (mm) |
JAN Code | Handle diameter (mm) |
Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 218.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | - | Outer diameter 1.37 | 155 | 2.5 | 4907587078537 | 17 | Blade tip: T5 | ||
฿ 218.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | - | Outer diameter 1.65 | 155 | 2.5 | 4907587078544 | 17 | Blade tip: T6 | ||
฿ 213.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 1.97 | 155 | 2.5 | 4907587078551 | 17 | Blade tip: T7H | ||
฿ 213.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 2.3 | 155 | 3 | 4907587078568 | 17 | Blade tip: T8H | ||
฿ 213.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 2.48 | 155 | 3 | 4907587078575 | 17 | Blade tip: T9H | ||
฿ 320.00 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 5.49 | 235 | 6 | 4907587078636 | 35.6 | Blade tip: T30H | ||
฿ 348.33 |
VSL HAND TOOL | 1 Piece(s) | 20 Day(s) | With tamper-proof functionality | Outer diameter 6.6 | 235 | 7 | 4907587078643 | 35.6 | Blade tip: T40H |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?