(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No. 270BW-123 Combi-Plus Stubby Screwdriver

No. 270BW-123 Combi-Plus Stubby Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of 270BW-123

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    160
  • JAN Code
    4907587060990
  • Spare Shaft Length(mm)
    45
  • Handle Width(mm)
    35
  • Handle length(mm)
    55.5
Part Number
270BW-123
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 286.67

DRIVER 1 Piece(s) 12 Day(s)

Basic Specifications

Product Description

[Features]
· A stubby type, ideal for tight spaces.
· Three sizes in just one bit.
· This one screwdriver allows use with most of the most commonly used Phillips screw heads.

Specifications of 270BW-123

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    160
  • JAN Code
    4907587060990
  • Spare Shaft Length(mm)
    45
  • Handle Width(mm)
    35
  • Handle length(mm)
    55.5
Part Number
270BW-123
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 286.67

DRIVER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1