1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crystal Solid Drill ZH300, TiN Coating

RYK SOLID DRILL

Crystal Solid Drill ZH300, TiN Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,049.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TiN coating is a highly reliable and versatile coating.
· The surface hardness is HV2,000 to 2,200, the heat-resistance temperature is around 500°C and the friction coefficient is 0.4
· The outer diameter and the shank diameter are the same.

 
Part Number
ZH300-TIN2.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,049.30

RYK SOLID DRILL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 2 Groove Length L(mm) 20 Tool Material Type Carbide
Overall Length L(mm) 40 Shank Type End Mill Shank Coating Y/N Available
Coating Type TiN With/without Oil Hole NA

Please check the type/dimensions/specifications of the part ZH300-TIN2.0 in the Crystal Solid Drill ZH300, TiN Coating series.