(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Excellent cutting speed and durability.
· Strong against abrasion and with excellent durability.
[Applications]
· Mild steel / cast iron / stainless steel / nonferrous metal / synthetic resin etc.
Part Number |
---|
PWS-1408 |
PWS-2008 |
PWS-2508 |
PWS-3008 |
PWS-3508 |
PWS-4208 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Effective length of blade (mm) | Thickness (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,498.57 | MOT SAW | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 140 | 61 | 1.3 | 4920350003093 | 786-6739 | ||
฿ 4,000.00 | MOT SAW | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 200 | 120 | 1.3 | 4920350003109 | 786-6747 | ||
฿ 4,540.00 | MOT SAW | 1 Piece(s) | 12 Day(s) | 250 | 170 | 1.6 | 4920350003116 | 786-6755 | |||
฿ 5,040.00 | MOT SAW | 1 Piece(s) | 12 Day(s) | 300 | 220 | 1.6 | 4920350003123 | 786-6763 | |||
฿ 7,425.00 | MOT SAW | 1 Piece(s) | 12 Day(s) | 350 | 270 | 1.6 | 4920350003741 | 786-6771 | |||
฿ 9,539.00 | MOT SAW | 1 Piece(s) | 14 Day(s) | 420 | 340 | 1.6 | 4920350003758 | 786-6780 |
Loading...
Number of Teeth | 8 | Blade tip material | Bimetal | Application | Iron and steel / Resin / Stainless |
---|---|---|---|---|---|
Width(mm) | 25 | Compatible Models | Pipe saws: HITACHI Saber Saw CR17Y, ASADA Pipe Saw 165S, REX Hyper Saw 150/XS150S, MCC Power Saw PS-M165/PS-200 |
How can we improve?
How can we improve?