1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Versatile Blade For Cutting Various Materials, ARS【1-5 Pieces Per Package】

Versatile Blade For Cutting Various Materials, ARS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,122.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A single blade that can be used for cutting various types of material.
· The combination-blade design allows for secure and powerful cutting.
[Applications]
· Mild steel / cast iron / stainless steel / aluminum / wood / plastic / ALC / slate / cardboard / particle board / resin hose / paper tube / fire-resistant double-layered tube / bamboo / wood with hammered in nails etc.

 
Part Number
ARS-1510
ARS-2010
ARS-2510
ARS-3010
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Effective length of blade
(mm)
JAN Code Trusco Code

฿ 1,122.75

MOT SAW 2 Piece(s) 5 Day(s) 152704920350003246803-6661

฿ 1,654.29

MOT SAW 1 Piece(s) 19 Day(s) 2031204920350321395803-6662

฿ 1,808.57

MOT SAW 1 Piece(s) 14 Day(s) 2541704920350003260803-6663

฿ 2,000.00

MOT SAW 1 Pack(s)

5 Pieces Per Package

12 Day(s) 3052204920350003284803-6664

Loading...

  1. 1

Basic Information

Number of Teeth 10/14 Blade tip material Bimetal Application Iron and steel / Woodworking / Resin / Stainless
Thickness(mm) 0.9 Width(mm) 19 Compatible Models Saber saws and reciprocating saws