1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted Loose-Weight Type Newton Weight

Slotted Loose-Weight Type Newton Weight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[What is a Newton Weight?]
A weight based on the mass of a newton (N), which is the standard international unit (SI) of force. The mass of 1 N is equivalent to about 102 g.
The conventionally-used kilogram-force (kgf) is not an SI unit, and so cannot be used on a proof of transaction document.
· Because the mass required to obtain a force of 1 N varies depending on gravitational acceleration, be sure to specify the location at which the product will be used when placing your order.
· The maximum allowable error for a newton weight is M1 grade.
· The JCSS calibration service is for Class 3.

 
Part Number
M1SB-0.1N
M1SB-0.2N
M1SB-0.5N
M1SB-1N
M1SB-2N
M1SB-5N
M1SB-10N
M1SB-20N
M1SB-50N
M1SB-100N
M1SS-0.1N
M1SS-0.2N
M1SS-0.5N
M1SS-1N
M1SS-2N
M1SS-5N
M1SS-10N
M1SS-20N
M1SS-50N
M1SS-100N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Showing Mass Mass
(g)

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade0.1N10.2

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade0.2 N20.4

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade0.5 N51.0

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade1 N102

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade2 N204

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade5 N510

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade10 N1,020

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade20N2,040

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade50N5,100

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brass, chrome plating M1 grade100N10,200

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade0.1N10.2

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade0.2 N20.4

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade0.5 N51.0

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade1 N102

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade2 N204

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade5 N510

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade10 N1,020

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade20N2,040

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade50N5,100

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Non-magnetic stainless steel M1 grade100N10,200

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment