1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted Loose-Weight Type (Brass, Chrome Plated)

Slotted Loose-Weight Type (Brass, Chrome Plated)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,642.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for calibrating weight-measurements of suspension-type weighing instruments.
· Non-slip level and grooved for increased stability. Multiple weights can be stacked.

 
Part Number
F2SB-1K
F2SB-2K
F2SB-5KSALE
F2SB-10G
F2SB-20G
F2SB-50G
F2SB-100G
F2SB-200G
F2SB-500G
M1SB-1K
M1SB-2K
M1SB-5K
M1SB-10G
M1SB-20G
M1SB-50G
M1SB-100G
M1SB-200G
M1SB-500G
M2SB-1K
M2SB-2K
M2SB-5K
M2SB-10G
M2SB-20G
M2SB-100G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Showing Mass

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight1 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight2 kg

฿ 29,642.00

฿ 23,713.60

MEASURING TOOL 1 Piece(s) 20 Day(s) F2 grade (grade 1) weight5 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight10 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight20 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight50 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight100 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight200 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight500 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight1 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight2 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight5 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight10 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight20 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight50 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight100 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight200 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight500 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight1 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight2 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight5 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight10 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight20 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight100 g

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Material Brass, chrome plated Density Conforms to JIS B 7609: 2008 Article 11