1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted Loose-Weight Type (Non-Magnetic Stainless Steel)

Slotted Loose-Weight Type (Non-Magnetic Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for calibrating weight-measurements of suspension-type weighing instruments.
· Non-slip level and grooved for increased stability. Multiple weights can be stacked.

Part Number
F2SS-1K
F2SS-2K
F2SS-5K
F2SS-10G
F2SS-20G
F2SS-50G
F2SS-100G
F2SS-200G
F2SS-500G
M1SS-1K
M1SS-2K
M1SS-5K
M1SS-10G
M1SS-20G
M1SS-50G
M1SS-100G
M1SS-200G
M1SS-500G
M2SS-1K
M2SS-2K
M2SS-5K
M2SS-10G
M2SS-20G
M2SS-50G
M2SS-100G
M2SS-200G
M2SS-500G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Showing Mass Surface roughness

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight1 kg2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight2 kg2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight5 kg2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight10 g2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight20 g2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight50 g2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight100 g2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight200 g2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight500 g2 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight1 kg5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight2 kg5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight5 kg5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight10 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight20 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight50 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight100 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight200 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight500 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight1 kg5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight2 kg5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight5 kg5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight10 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight20 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight50 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight100 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight200 g5 μm or less

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M2 grade (grade 3) weight500 g5 μm or less

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Material Austenitic non-magnetic stainless steel Magnetic susceptibility Conforms to JIS B 7609: 2008 Article 10, F1 grade
Density Conforms to JIS B 7609: 2008 Article 11