(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Suitable for calibrating large weighing capacity weighing instruments.
· Comes with handle for easy carrying and stacking.
· Ideal for use as a practical reference weight and as a practical standard weight.
Part Number |
---|
M1RSL-1K |
M1RSL-5K |
M1RSL-10K |
M1RSL-20K |
M2RSL-1K |
M2RSL-2K |
M2RSL-5K |
M2RSL-10K |
M2RSL-20K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Showing Mass |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 1 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 5 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 10 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 20 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M2 grade (grade 3) weight | 1 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M2 grade (grade 3) weight | 2 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M2 grade (grade 3) weight | 5 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M2 grade (grade 3) weight | 10 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M2 grade (grade 3) weight | 20 kg |
Loading...
Main Application | Peripheral Equipment | Type | Body | Material | Stainless steel for casting |
---|---|---|---|---|---|
Surface roughness | Mirror finishing |
How can we improve?
How can we improve?