1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Disc-Shaped Weight (Brass, Chrome Plated) (M1DB-1K)

MEASURING TOOL

Disc-Shaped Weight (Brass, Chrome Plated) (M1DB-1K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Non-slip level and grooved for increased stability. Multiple weights can be stacked.

Part Number
M1DB-1K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Showing Mass

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight1 kg

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Body Material Brass, chrome plated
Surface roughness 5 μm or less Density Conforms to JIS B 7609: 2008 Article 11