(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Non-slip level and grooved for increased stability. Multiple weights can be stacked.
Part Number |
---|
F1DS-1K |
F1DS-2K |
F1DS-5K |
F1DS-10G |
F1DS-20G |
F1DS-50G |
F1DS-100G |
F1DS-200G |
F1DS-500G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Showing Mass |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 1 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 2 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 5 kg | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 10 g | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 20 g | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 50 g | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 100 g | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 200 g | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 500 g |
Loading...
Main Application | Peripheral Equipment | Type | Body | Detailed Type | F1 grade (special grade) weight |
---|---|---|---|---|---|
Material | Austenitic non-magnetic stainless steel | Magnetic susceptibility | Conforms to JIS B 7609: 2008 Article 10, F1 grade | Surface roughness | 2 μm or less |
Density | Conforms to JIS B 7609: 2008 Article 11 |
How can we improve?
How can we improve?