1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reference Weight Type Plate-Shaped Weight (Small Mass: Nickel Silver) (F2PAB-1M)

MEASURING TOOL

Reference Weight Type Plate-Shaped Weight (Small Mass: Nickel Silver) (F2PAB-1M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is used for checking and calibrating electronic balances.
Class: Class F2 (Class 1)

Part Number
F2PAB-1M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShowing Mass

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote 1 mg

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Body Detailed Type F2 grade (grade 1) weight
Material Nickel silver (aluminum for 5 mg or less) Surface roughness 2 μm or less Density Conforms to JIS B 7609: 2008 Article 11