1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OIML Type Plate-Shaped Weight (Small Mass: Non-Magnetic Stainless Steel) (F1PAO-1M)

MEASURING TOOL

OIML Type Plate-Shaped Weight (Small Mass: Non-Magnetic Stainless Steel) (F1PAO-1M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Plate-shaped weights of 500 mg to 1 mg.
·Suitable for calibration, adjustment, and testing of scales that require milligram-level precision.

Part Number
F1PAO-1M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Showing Mass

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight1 mg

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Body Material Non-magnetic stainless steel (aluminum for 5 mg or less)
Magnetic susceptibility Conforms to JIS B 7609: 2008 Article 10, F1 grade (non-magnetic stainless steel) Surface roughness 2 μm or less Density Conforms to JIS B 7609: 2008 Article 11