(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A commonly used weight in Japan for many years.
· Complies with the Measurement Act of Japan and JIS standards.
· Similar to OIML types, the weight can be turned into a reference weight or a JCSS standard weight by passing the Inspection of Verification Standards for measurement device inspections etc., or if calibration is performed by a JCSS registered company.
Part Number |
---|
F1CSB-1G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Showing Mass | Material | Magnetic susceptibility | Surface roughness |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 1 g | Austenitic non-magnetic stainless steel | Conforms to JIS B 7609: 2008 Article 10, F1 grade | 2 μm or less (mirror surface finish) |
Loading...
Main Application | Peripheral Equipment | Type | Body | Density | Conforms to JIS B 7609: 2008 Article 11 |
---|
How can we improve?
How can we improve?