1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Remote Comparator For Electronic Weighing Instrument RC-1

MEASURING TOOL

Remote Comparator For Electronic Weighing Instrument RC-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The weighing instrument changes to a quantitative checker
· High-functioning comparator that prints the judgment result from the printer side and weighing instrument side to make it easy to judge whether the product is okay or defective
· Easily determine the absolute value and deviation value
· Register up to 50 sets of judgment values ("Standard value and max./min. width" or "Max./min. values")
· Triple display for easy viewing of 2 different judgment values and the weight
· Bar display and loud buzzer
· Hold function for fixing the display, even after the object being weighed has been removed

Part Number
RC-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Body Width(mm) 250
Depth(mm) 215 Height(mm) 177 Temperature range(°C) 0 to 40
Humidity range(%) 80% RH or less Mass(g) Approx. 3,600 Power Supply 100 V AC ±10%, 30 VA (with 1.5‑m electrical outlet cord)
Supported weighing instruments Manufacturer's electric weighing instrument with RS-232C output (including options) Accessories RS-232C connection cable (5 m), spare fuse, instruction manual