1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Printer For Electronic Weighing Instrument CSP-240

MEASURING TOOL

Printer For Electronic Weighing Instrument CSP-240
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Print measurement data on receipt-sized regular paper
· Supports calendar/time function and ISO/GLP/GMP
· 4 printing methods (printing using a printer, weighing instrument printing, automatic printing, interval printing [5 to 9,999 seconds])
· Register the lot number and code number with alphanumerics (registered values cannot be stored)
· Automatically calculates and prints statistics (total, maximum, minimum, average, deviation, variability, failure/defect rate, etc.)
· Comparator function (prints the judgment result from the printer side and weighing instrument side to make it easy to judge whether the product is okay or defective)
· Data specification setting function (prevents over-measuring, set from 2 to 9,999 times)

Part Number
CSP-240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Width(mm) 208 Depth(mm) 310
Height(mm) 93 Trusco Code 816-7702 Power Supply 100 V AC (AC cord plug)
Specifications Printing method: 5 × 7 dot matrix cassette ink ribbon, Recording paper: 57‑mm wide normal roll paper Accessories Weighing instrument connection cable × 1, ink ribbon × 1, paper × 1 roll