1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gravimeter (Tuning Fork Force Sensor) DME Series (DME-220)

MEASURING TOOL

Gravimeter (Tuning Fork Force Sensor) DME Series (DME-220)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact design with an original water tank and housing structure
· Multi-functional gravimeter for measuring both specific gravity and weight
· Measure the specific gravity of rubber and plastic; ideal for quality management
· Features a water tank and housing structure for resistance to wind and excess weight
· Switch to measurement dish for use as a high precision electronic scale
· Use with the optional liquid specific gravity measurement set for easy specific gravity measurement (DME-220H)

Part Number
DME-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Minimum specific gravity display Minimum volume display
(cm3)
Span adjustment Specifications

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote 816-77270.010.01Manual span adjustments performed using an external calibration weightLiquid specific gravity measurement: not possible, Data import conditions: 1 type fixed

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Capacity(g) When measuring specific gravity: 220, When measuring weight: 600
Minimum Display(g) 0.01 Battery Support None Width(mm) 180
Depth(mm) 230 Height(mm) 170 Temperature range(°C) 0 to 40
Humidity range(%) 80% RH or less (assuming no condensation) Features LCD Power Supply Dedicated AC adapter
Tare subtraction range Full weighing capacity Display during overload Displays "o-Err" when exceeding the weighing capacity + 9 scales Output port Printer output (Din 8P) equipped as standard