1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intrinsically Safe Explosion-Proof Electronic Scale CZ-B Series (Tuning Fork Sensor) (CZ-B15K)

WEIGHTS

Intrinsically Safe Explosion-Proof Electronic Scale CZ-B Series (Tuning Fork Sensor) (CZ-B15K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new compact and explosion-proof Scale
· Stainless steel body that is strong against rust and chemicals
· Low power consumption design with reduced CO2 emissions
· Operates for approximately 200 hours when used continuously (using alkaline batteries and with backlight off)
· IP65 standard compliant
· Large LCD with backlight and auto off function
· IR communication (can be used with the Data Logger DLZ-200 and Bluetooth Output Unit BTZ)

Part Number
CZ-B15K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Weighing Pan Shape Weighing Pan Dimensions D
(mm)
Weighing Pan Dimensions (φ)
(mm)
Weighing Pan Dimensions W
(mm)
Trusco Code

฿ 999,999,999.00

WEIGHTS 1 Piece(s) Quote 15,0001Square Plate190-190816-7716

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support Included
Dust-proof / Waterproof Function Included Width(mm) 212 Depth(mm) 322
Height(mm) 92 Temperature range(°C) 0 to 40 Humidity range(%) 80% RH or less (assuming no condensation)
Features IP65 standard-compliant dust-proof and waterproof properties, intrinsically safe explosion-proof construction Ex ia IIB T4 compliance Power Supply AA alkaline batteries (LR6) × 4, or manganese batteries (R6PU) × 4 Tare subtraction range Full weighing capacity
Span adjustment Manual span adjustments performed using an external calibration weight Display during overload Displays "o-Err" when exceeding the weighing capacity + 9 scales Display LCD with backlight, text height of 18 mm, 7 segments, maximum 7 digits