1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intrinsically Safe Explosion-Proof Structure Type Data Logger DLZ-200 (Part Number)

WEIGHTS

Intrinsically Safe Explosion-Proof Structure Type Data Logger DLZ-200
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses IR (infrared ray) communication to send measurement data from dangerous areas to non-dangerous areas where it then saves it
· Can store up to 3,000 measurement data entries
· Input the lot number and code number in alphabet, and construct record data linked with measurement date and time
· Directly send and output measurement data to the manufacturer's IR communication printer
· IP65 standard-compliant dust-proof and water-proof structure

Part Number
DLZ-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

WEIGHTS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Body Battery Support Included
Dust-proof / Waterproof Function Included Width(mm) 110 Depth(mm) 170
Height(mm) 36 Trusco Code 816-7726 Features Alphabet / lot number / code number / date input function, intrinsically safe explosion-proof construction Ex ia IIB T4 compliance
Power Supply Driven by dry cell battery (AA manganese battery (LR6) × 4), Operation time: 200 hours Supported weighing instruments AZ-B/-BA, CZ-B, FZ/-B, GZIII (A)/-B(A) Accessories Leather strap, hex wrench, AA manganese batteries × 4 (for confirmation)