1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Weighing Instrument With Intrinsically Safe Explosion-Proof Structure GZIII/GZIII-B Series (Tuning Fork Power Sensor) (GZ3-BR33K)

WEIGHTS

Electronic Weighing Instrument With Intrinsically Safe Explosion-Proof Structure GZIII/GZIII-B Series (Tuning Fork Power Sensor) (GZ3-BR33K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IP65 standard-compliant dust-proof and water-proof structure
· Precision management is easy. Built-in calibration weight (manual span adjustment)
· Infrared ray communication (can be used with the Data Logger DLZ-200 and Bluetooth Output Unit BTZ)
· Large LCD with backlight for easy visibility, even in low light conditions
· Stepless panel angle adjustment
· The battery driven type operates continuously for approximately 600 hours (with backlight off)
[Note]
· Available as a power box type or a battery powered type. Be sure to select carefully.

Part Number
GZ3-BR33K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Trusco Code Linearity
(g)
Reproducibility
(g)

฿ 999,999,999.00

WEIGHTS 1 Piece(s) Quote 33,0000.1838-4272±0.30.1

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Weighing Pan Shape Square Plate
Battery Support Included Weighing Pan Dimensions D(mm) 400 Weighing Pan Dimensions W(mm) 350
Dust-proof / Waterproof Function Included Width(mm) 355 Depth(mm) 615
Height(mm) 768 Temperature range(°C) 0 to 40 Humidity range(%) 80% RH or less (assuming no condensation)
Features Display angle adjustment, IP65 standard-compliant dust-proof and waterproof properties, intrinsically safe explosion-proof construction Ex ia IIB T4 compliance Power Supply Size D manganese batteries (R20PU) × 6, Operates for approximately 600 hours with continuous use (with backlight off) Tare subtraction range Full weighing capacity
Span adjustment Built-in calibration weight for manual span adjustment Display during overload Displays "o-Err" when exceeding the weighing capacity + 9 scales Display LCD with backlight, text height of 25 mm, 7 segments, maximum 7 digits