1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quantity Weighing Instrument CGX-K Series (Tuning Fork Force Sensor)

Quantity Weighing Instrument CGX-K Series (Tuning Fork Force Sensor)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sturdy design and simple functionality for ease of use
· The sample function enables easy tallying

Part Number
CGX-16K
CGX-60K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Unit Weight
(g)
Trusco Code

฿ 999,999,999.00

WEIGHTS 1 Piece(s) Quote 16,0000.50.05838-4044

฿ 999,999,999.00

WEIGHTS 1 Piece(s) Quote 60,00010.2838-4045

Loading...

  1. 1

Basic Information

Main Application Counting Scale Type Body Weighing Pan Shape Square Plate
Battery Support None Weighing Pan Dimensions D(mm) 320 Weighing Pan Dimensions W(mm) 360
Counting The Number(Pieces) 300,000 Width(mm) 360 Depth(mm) 430
Height(mm) 678 Temperature range(°C) 0 to 40 Humidity range(%) 80% RH or less (assuming no condensation)
Features Fluorescent display, display angle adjustment Power Supply Dedicated AC adapter Tare subtraction range Full weighing capacity
Span adjustment Manual span adjustments performed using an external calibration weight Display during overload Displays "o-Err" when exceeding the weighing capacity + 9 scales