1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Precision Electronic Scale RJ Series (Tuning Fork Force Sensor) (Part Number)

WEIGHTS

High Precision Electronic Scale RJ Series (Tuning Fork Force Sensor)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,724.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-spec type equipped with tuning fork force sensor
· Medium-class device with a minimum display of 1 mg
· Product lineup focused on ease-of-use and versatility
· Uses larger measurement pans compared to others in its class
· LCD with backlight for easy visibility
· RS-232C equipped as standard
· Supports the free download of RTS data import software

 
Part Number
RJ-3200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Weighing Pan Shape Weighing Pan Dimensions D
(mm)
Weighing Pan Dimensions (φ)
(mm)
Weighing Pan Dimensions W
(mm)
Width
(mm)
Height
(mm)
Trusco Code Linearity
(g)
Reproducibility
(g)
Features

฿ 40,724.00

WEIGHTS 1 Piece(s) 61 Day(s) 3,2000.01Square Plate190-19019689816-7761±0.030.01Backlit LCD, tuning fork sensor 5 year guarantee

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Printer Connection Function Yes (In addition to the cable or the like , may be option sold separately is required) Depth(mm) 293 Temperature range(°C) 5 to 40
Humidity range(%) 80% RH or less (assuming no condensation) Power Supply Dedicated AC adapter Tare subtraction range Full weighing capacity
Span adjustment Manual span adjustments performed using an external calibration weight Display during overload Displays "o-Err" when exceeding the weighing capacity + 9 scales Output port RS-232C bidirectional output (Dsub 9P) equipped as standard