1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WXL-Coated Chamfering Cutter Negative Type Regular W-HSCT-N

WXL-Coated Chamfering Cutter Negative Type Regular W-HSCT-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,540.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A unique 3-flute specification which helps prevent cracking during machining and which enables high-efficiency and high-feed machining.
The 40° torsion and wide tip pockets enable both excellent cutting performance and high level surface finishing.
Significantly reduces turning-back, or burring.
Excellent chip discharge.

 
Part Number
W-HSCT-N-1X45X6
W-HSCT-N-1X45X8
W-HSCT-N-2X45X10
W-HSCT-N-2X45X12
W-HSCT-N-2X45X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
Large Tip Diameter
(mm)
Tool No. Link Diameter (d)
(mm)
Tip Diameter
(mm)
Overall Length
(mm)

฿ 3,540.00

OSG END MILL 1 Piece(s) 5 Day(s) 2.5692001566150

฿ 4,233.00

OSG END MILL 1 Piece(s) 5 Day(s) 3.5892001588160

฿ 5,493.00

OSG END MILL 1 Piece(s) 5 Day(s) 410920016010270

฿ 7,005.00

OSG END MILL 1 Piece(s) 5 Day(s) 512920016212275

฿ 11,225.00

OSG END MILL 1 Piece(s) 5 Day(s) 7169200166162100

Loading...

  1. 1

Basic Information

Application Chamfering / Horizontal Point Angle(θ) 90° work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium
Single blade, two blades Single Blade Peripheral Blade Y/N None Tool Material Type Carbide
Coating Y/N Included Details of Coating WXL Taper angle tolerance ±30´