1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3-flute short for Aluminum Alloy_AERO-ETS

3-flute short for Aluminum Alloy_AERO-ETS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,354.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An end mill series featuring unique ultra-smooth DLC coatings.
Powerful performance on materials that are difficult to weld, such as rolled aluminum alloys.

 
Part Number
AERO-ETS-12XR1
AERO-ETS-12XR3
AERO-ETS-16XR1
AERO-ETS-16XR3
AERO-ETS-16XR4
AERO-ETS-16XR5
AERO-ETS-20XR1
AERO-ETS-20XR3
AERO-ETS-20XR4
AERO-ETS-20XR5
AERO-ETS-25XR1SALE
AERO-ETS-25XR3SALE
AERO-ETS-25XR4SALE
AERO-ETS-25XR5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Corner Radius
(mm)
Neck diameter
(mm)

฿ 4,354.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 121812R111

฿ 4,354.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 121812R311

฿ 10,481.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 162416R114.4

฿ 10,481.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 162416R314.4

฿ 10,481.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 162416R414.4

฿ 10,481.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 162416R514.4

฿ 12,817.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 203020R118

฿ 12,817.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 203020R318

฿ 12,817.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 203020R418

฿ 12,817.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 203020R518

฿ 16,338.00

฿ 12,804.09

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2537.525R123

฿ 16,338.00

฿ 12,804.09

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2537.525R323

฿ 16,338.00

฿ 12,804.09

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2537.525R423

฿ 16,338.00

฿ 12,804.09

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2537.525R523

Loading...

  1. 1

Basic Information

work material Aluminum Type Square Coating DLC
Overall Length (L)(mm) 100 Underneck length (ℓ1)(mm) 55 Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk
Blade tip shape Ultra-Small R Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0 to -0.02